

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

HR08D Series
Small, Waterproof, Push-On Bayonet Lock Connectors
Features
Small, Waterproof, Push-On Bayonet Lock Connectors
1. Simplified mating operations
2. Waterproof structure
3. Adjustable cable direction
4. Variations available
Specifications
- Connector Type
- Plug, Receptacle
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 3.0 A
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (DC)
- DC 250.0 V
- Number of Positions
- 2, 10
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -20 ℃
- Water Resistance
- IP 68
- Contact Resistance
- Withstanding Voltage
- 900, 1500 V Max.
- Locking Style
- Push-on Bayonet
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 6.1, 6.5, 6.9, 8.5 mm
- Mating/Unmating Cycles
- 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
- Nickel
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.