
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

HR12 Series
High Performance Miniature Circular Connectors
Features
High Performance Miniature Circular Connectors
1.Snap lock allows for easy insertion and extraction and prevents the accidental un-mating of the connector due to vibration or impact.
2.The plug diameter range from 12mm dia. to 16mm dia., and satisfies the need for small-size, light-weight and high-density electronic components.
3.Equipped with internal metal parts and a shielding mechanism, the HR12 (20-contacts) and HR212 feature enhanced protection against EMI.
1.Snap lock allows for easy insertion and extraction and prevents the accidental un-mating of the connector due to vibration or impact.
2.The plug diameter range from 12mm dia. to 16mm dia., and satisfies the need for small-size, light-weight and high-density electronic components.
3.Equipped with internal metal parts and a shielding mechanism, the HR12 (20-contacts) and HR212 feature enhanced protection against EMI.
Specifications
- Connector Type
- Plug, Receptacle, Contact, Others
- Parts
- Spacer
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 1.0, 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 140.0 V
- Rated Voltage (DC) other
- Number of Positions
- 5, 8, 10, 20
- Remarks on Number of Positions
- Shell Size (mm)
- 10, 14 mm
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -15 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Snap-in lock
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 4.8, 6.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No, Yes
- Mounting Style
- THT
- Contact Plating
- Gold, Silver, Tin
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Plastic
- Finish on Shell
- Connector Type Details
- Accessory
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.