-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
HR22 Series Recommended
High Performance, Miniature Circular Connectors
Features
High Performance, Compact Circular Connectors
1. Both waterproof and non-waterproof types are available
2. Waterproof performance (IP67, IP68 in mated condition)
3. Both crimp and solder type termination are available
4. The receptacle features a jam nut configuration at the front, which allows for easy panel mounting.
5. The jack connector can also be used as a panel jack
Specifications
- Connector Type
- Plug, Receptacle, Jack, Contact, Others
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 140.0 V
- Rated Voltage (DC) other
- Number of Positions
- 20
- Remarks on Number of Positions
- Shell Size (mm)
- 12 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 68
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 8.5, 10.0 mm
- Mating/Unmating Cycles
- 100
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- 48 h
- Shell Material
- Metal
- Finish on Shell
- Nickel
- Connector Type Details
- Accessory
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.