-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
HR25 Series Recommended
High Performance, Microminiature Circular Connectors
Features
High Performance, Ultra-Compact Circular Connectors
1. Small, high density design
2. Wide range of product variations
3. Shielded design
4. RoHS compliant
5. High Speed Transmission
Supports Cat.5e(1Gbps) high speed Ethernet
Specifications
- Connector Type
- Plug, Receptacle, Jack, Contact
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- CAT5e
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 42.0 V
- Rated Voltage (DC) other
- Number of Positions
- 4, 6, 8, 12, 16, 20
- Remarks on Number of Positions
- Shell Size (mm)
- 7, 9 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 100 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 5.0, 7.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
- Nickel
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [HR25_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members