- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR25A Series Recommended
Miniature Push-Pull Circular Connectors
Features
Miniature Push-Pull Circular Connectors
1. Small size – high density2. Simple push-in/ pull-out mating / un-mating
3. Several mounting number of positions, styles and terminations
4. Metal shells
5. RoHS compliant
Specifications
- Connector Type
- Plug, Receptacle, Jack
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- CAT5e
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 42.0 V
- Rated Voltage (DC) other
- Number of Positions
- 4, 6, 8, 12, 16, 20
- Remarks on Number of Positions
- Shell Size (mm)
- 9, 7 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 100 V Max.
- Locking Style
- Push-pull
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 5.0, 7.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
- Nickel
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.