Global icon

HR30 Series Recommended

Miniature Waterproof Plastic Connectors


Features

Miniature Waterproof Plastic Connectors

1. Small-size with low profile
2. Waterproof construction
3. Push/pull lock
4. Light weight
5. Clamp structure
6. Easy mating operation
7. Mis-insertion prevention
8. Mating mark
9. Complies with the RoHS requirements
​​​​​​​10. High speed transmission
11. Suited for long-term outdoor use

Video list



HR30 series - Waterproof Plastic Connector -

HR30

HR30 series provide easy mate and unmate with quick Connect & Disconnect capability,
ideal for sensor interconnection in industrial control applications.

  • Connector Type
  • Plug, Receptacle, Jack, Contact, Others
  • Parts
  • Cap
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • CAT5e
  • Rated Current
  • 2.0, 5.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 30.0, 100.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 42.0, 140.0 V
  • Rated Voltage (DC) other
  • Number of Positions
  • 3, 6, 10, 12
  • Remarks on Number of Positions
  • Shell Size (mm)
  • 6, 7, 8 mm
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Water Resistance
  • IPX7, IP X8
  • Contact Resistance
  • 5.0, 15.0, 30.0 mΩ Max.
  • Withstanding Voltage
  • 300 V Max.
  • Locking Style
  • Friction, Push-pull
  • Wire Termination Method
  • Soldering, Crimping
  • Cable Outer Diameter
  • 7.0 mm
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • THT
  • Contact Plating
  • Gold
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 h
  • Shell Material
  • Plastic
  • Finish on Shell
  • Connector Type Details
  • Accessory

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.