

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

HR41A Series
Waterproof (IP67/IP68) Connectors for Outdoor Use
Features
Waterproof Connectors for Outdoor Use
1. Waterproof connector designed for outdoor use2. Waterproof structure: Supports IP67 and IP68 ratings while in the mated condition.
3. Easy-to-operate push-on bayonet lock
4. Easy field assembly
5. Sequential Contact
6. Designed to accommodate hot swapping
7. Surge resistant
8. Safety standard certified: UL1977 specifications.
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle, Jack, Contact, Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Rated Current
- 13.0 A
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (DC)
- DC 1000.0 V
- Number of Positions
- 3, 5
- Remarks on Number of Positions
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Water Resistance
- IP 68
- Contact Resistance
- Withstanding Voltage
- 2200 V Max.
- Locking Style
- Friction, Push-on Bayonet
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 10.3 mm
- Mating/Unmating Cycles
- 100, 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 48 h
- Shell Material
- Plastic
- Finish on Shell
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.