HRM-TM Series
MIL Spec. SMA (Sub-Miniature Type A) Connectors (Terminator)
Features
MIL/IEC Standard SMA Connector (Terminator)
1. High Performance
2. Small Size, Light Weight and Robust
3. High Reliability
4. Vriations
5. RoHS2 Compliant
Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 18.0 GHz
- V.S.W.R.
- 1.1, 1.15 Max.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- SMA
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Mating/Unmating Cycles
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.