

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

KN13C Series
0.4mm Pitch, 0.7mm Stacking Height, FPC-to-Board Connectors
Features
0.4mm Pitch, 0.7mm Stacking Height, FPC-to-Board Connectors
1. Space saving : 0.7mm stacking height, 2.5mm width
2. Robust design with metal solder tabs and ample housing thickness
3. Highly reliable 2-point contact design
4. Easy mating operation with clear tactile click and wide self alignment range
5. Wide vacuum pick & place area with 2.5mm width
6. Solder wicking prevention and contact protection against dust
Specifications
- Connector Type
- Plug, Receptacle, Socket, Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.4 mm
- Mounting Pitch
- 0.4 mm
- Tab Width (mm)
- Mated Height (Min.)
- 0.7 mm
- Mated Height (Max.)
- 0.7 mm
- Mated Height (STEP)
- 0.7 mm
- Number of Positions
- 10, 16, 24, 30
- Remarks on Number of Positions
- Floating Design
- Mating/Unmating Cycles
- 10
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.