-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
KW10A Series Recommended
2.5mm Pitch, Single Row, Center Lock, Wire-to-Board Connector
Features
2.5mm Pitch, Single Row, Center Lock, Wire-to-Board Connector
1 Wide range of options to meet various customer requirements:
- 2–8 positions, straight or right-angle types, etc.
2 Center lock design for high-density mounting and easy operation.
3 High contact reliability with dual-spring, 3-point contact design
4 Prevention design against electric shock, incomplete insertion, and mis-mounting
5 The contact lead section is SMT, and the retention tab’s THT section is through-hole reflow compatible.
6 Compatible cable size: 20-22 AWG
7 UL/C-UL certified
- Connector Type
- Plug, Receptacle, Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 2, 4, 6, 8
- Rated Current
- 3.0, 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 2.5 mm
- Contact Pitch
- 2.5 mm
- Connector Length
- 7.7, 7.9, 9.0, 12.7, 12.9, 14.0, 17.7, 17.9, 19.0, 22.7, 22.9, 24.0 mm
- Connector Width
- 3.9, 7.9, 13.3, 14.1 mm
- Connector Height
- 3.06, 7.9, 8.855, 13.3 mm
- Mounting Style
- THR, SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- Housing Color
- Black, Gray
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 22
- Recommended Max. Wire Size (AWG)
- 20
- Recommended Min. Wire Size (mm²)
- 0.332 mm²
- Recommended Max. Wire Size (mm²)
- 0.563 mm²
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- Housing, Retainer
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.