Global icon

MSS Series

Ultra Small Push-On Type Connectors


Features

Ultra Small Push-On Type Connector
1. 50Ω Impedance Matching Type, Coaxial Connector
2. Applicable Standards
   Defense Ministry's Specification (DSP C 6206)
3. RoHS2 Compliant

 

  • Connector Type
  • Plug, Receptacle, Jack, Adapter
  • Parts
  • Generic Type
  • BNC, MSS
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 0.5, 1.0, 2.0, 3.0 GHz
  • V.S.W.R.
  • 1.2, 1.4, 1.5 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • 3000
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold, Silver
  • Outer Contact Plating
  • Gold, Nickel
  • Recommended Coaxial Cable
  • 1.5D-2V, 2.5D-2V
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
  • BNC_Jack, BNC_Plug
  • Type 2 Mating Face Connector
  • MSS_Plug, MSS_Jack
  • Return Loss
  • Connector Type Details
  • Plug receptacle

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.