MT Series
Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors
Features
Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors
1 Lever lock delivers easy operation
2 Power/signal hybrid contributes to space-saving in motor
3 Provides vibration resistance needed in motors
4 IP67 waterproof (when mated)
5 Wide variety to suit multiple application needs
6 Safety Standard Compliant (UL, C-UL/CSA)
Video list
Specifications
- Connector Type
- Plug, Receptacle, Contact
- Parts
- 6, 8pos. Male crimp case, 8pos. Female crimp case, 6pos. Female crimp case, Receptacle cover case, Plug cover case
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- Transmission Rate
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- 200
- Number of Positions
- 6, 8, 14
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Lever-lock
- Rated Current
- 1.0, 7.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0, 500.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 22, 26
- Recommended Max. Wire Size (AWG)
- 18, 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Housing, Cover case
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [MT_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members