Global icon

N Series

N Type Coaxial Connectors


Features

N Type Coaxial Connectors

1. 50Ω Impedance Matching Type, Coaxial Connector
2. Highly Impedance Matching (Up to 10GHz)
3. Applicable Standards
   MIL- C- 39012
   IEC 60169- 16
   JIS C 5411

  • Connector Type
  • Plug, Receptacle, Jack, Adapter
  • Parts
  • Generic Type
  • N
  • Industry Standard
  • MIL, JIS, IEC
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 4.0, 6.0, 10.0 GHz
  • V.S.W.R.
  • 1.2 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • 500, 5000
  • Mounting Style
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold, Silver
  • Outer Contact Plating
  • Nickel, Silver
  • Recommended Coaxial Cable
  • 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEW, 2.5D-Q.SUPER, 2.5D-HQEW, UT-141A
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
  • 60, 85 ℃
  • Operating Temperature Min.
  • -55, -30 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • N, N-Plug
  • Type 2 Mating Face Connector
  • N, N-Plug
  • Return Loss
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.