Global icon

N-TM Series

N Type Coaxial Connectors (Terminator)


Features

N Type Coaxial Connectors

1. 50Ω Impedance Matching Type, Coaxial Connector
2. Highly Impedance Matching (Up to 10GHz)
3. Applicable Standards
   MIL- C- 39012
   IEC 60169- 16
   JIS C 5411

  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • MIL, JIS
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 6.0 GHz
  • V.S.W.R.
  • Sensitivity
  • Attenuation
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • N
  • Type 2 Mating Face Connector
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.