POD Series
Push-On Coaxial Connectors
Features
Push-on coaxial connector
1. Small size and high performance
① Compared with the SMA connector of the microwave band connector (our HRM series), it is downsized to approximately 70%, and the operating frequency range is broadband up to 8 GHz.
② Since the fitting part has a spring mechanism part that can withstand piercing sufficiently, it has high stability and reliability equivalent to that of a screw type connector.
2. Easy attachment and detachment
① It takes almost no time to detach and attach, it can be done almost instantly, and secure connection can be confirmed by lock sound.
② Since it can be attached and detached with your fingers, it is not necessary to provide tools such as spanner and torque wrench.
3. Suitable for various coaxial cables
① Suitable as terminal connector of 0.085 inch semi-rigid cable which is widely used, corresponding to miniaturization of circuit parts.
② Suitable for flexible cables such as 1.5D - 2V, 2.5D - 2V etc.
1. Small size and high performance
① Compared with the SMA connector of the microwave band connector (our HRM series), it is downsized to approximately 70%, and the operating frequency range is broadband up to 8 GHz.
② Since the fitting part has a spring mechanism part that can withstand piercing sufficiently, it has high stability and reliability equivalent to that of a screw type connector.
2. Easy attachment and detachment
① It takes almost no time to detach and attach, it can be done almost instantly, and secure connection can be confirmed by lock sound.
② Since it can be attached and detached with your fingers, it is not necessary to provide tools such as spanner and torque wrench.
3. Suitable for various coaxial cables
① Suitable as terminal connector of 0.085 inch semi-rigid cable which is widely used, corresponding to miniaturization of circuit parts.
② Suitable for flexible cables such as 1.5D - 2V, 2.5D - 2V etc.
Specifications
- Connector Type
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- Frequency (Max.)
- V.S.W.R.
- Number of Positions
- Mating/Unmating Cycles
- Mounting Style
- Connector Orientation
- Center Contact Plating
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- Operating Temperature Min.
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.