-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
PS3C Series Recommended
High Current Single Position Cable Connector
Features
High Current Single Pos. Cable Connector
High current single position cable connector
Space- saving design with right angle plugs
flexible cable wiring
Prevents incorrect insertion with its unique shape.
Meets IP2X finger protection standards.
Standard tools allow for straightforward cable assembly.
1. High current flow
2. Space- saving and flexible wiring
3. Mis-insertion prevention
4. Finger protection.
5. UL, C- UL and TÜV-certified
6. Two variations are available.
7. Standard tool assembly.
Specifications
- Connector Type
- Plug, Receptacle
- Parts
- Plug Cover, Screw
- Panel Mounting Style
- Screw
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 100
- Number of Positions
- 1
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Silver
- Locking Style
- Latch-lock
- Rated Current
- 125.0, 210.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1500.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1500.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Wire Termination Method
- Screw
- Recommended Min. Wire Size (AWG)
- 5
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- 14.0 mm²
- Recommended Max. Wire Size (mm²)
- 50.0 mm²
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Cover case, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.