- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

RM Series
Multi-contact Compact Circular Connectors
Features
1. 5 shell sizes (12, 15, 21, 24, and 31)
2. 16 kinds of contacts (2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 31, and 40)
3. Water proof types are available in special series.(RM-W Series)
4. Various lock mechanism (Thread coupling, Bayonet sleeve, and Quick detachable)
5. Various kinds of accessories are available.
Specifications
- Connector Type
- Plug, Receptacle, Jack, Contact, Accessory
- Parts
- Cap, Flange, Strain releaf
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 3.0, 5.0, 10.0 A
- Rated Voltage (AC)
- AC 350.0, 500.0, 600.0 V
- Rated Voltage (DC)
- DC 490.0, 700.0, 840.0 V
- Number of Positions
- 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 31
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- 2.0, 4.0 mΩ Max.
- Withstanding Voltage
- 1000, 1500, 1800 V Max.
- Locking Style
- Screw, Bayonet, Push-on Bayonet
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 6.0, 8.0, 9.0, 11.0, 15.0, 19.0 mm
- Mating/Unmating Cycles
- 1000, 2000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- THT
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal, Rubber
- Finish on Shell
- Nickel, Chrome
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.