RM-W Series
HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors
Features
HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors
The RM- W series, developed by Hirose, features miniature waterproof connectors designed for high performance in a compact form.
Its locking mechanism uses a threaded coupling style, offering excellent waterproof reliability.
1. Wide Variations
2. Waterproof Design
3. Flexible Cable Arrangements
Specifications
- Connector Type
- Plug, Receptacle, Jack, Others
- Parts
- Clamp metal
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 5.0, 10.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 350.0, 500.0, 600.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 490.0, 700.0, 840.0 V
- Rated Voltage (DC) other
- Number of Positions
- 2, 4, 8, 10, 12, 15, 20, 40
- Remarks on Number of Positions
- Shell Size (mm)
- 15, 21, 24, 31, 13 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IPX7, IP X8
- Contact Resistance
- Withstanding Voltage
- 1000, 1500, 1800 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
- Mating/Unmating Cycles
- 2000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold, Silver
- Salt Spray Test Duration (Corrosion Resistance)
- 48, 500 h
- Shell Material
- Metal
- Finish on Shell
- Nickel, Chrome
- Connector Type Details
- Code clamp
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.