Global icon

RP34 Series Not recommemded for new design

Compact Plastic Connectors for AC Adapter


Features

Compact Plastic Connector for AC Adapter

1. Snap-lock locking mechanism permits easy insertion and disconnection.
2. Right-angle plug permits cable take-out on either right side or left side depending on the application.
3. One of the three poles is designed for grounding terminal which makes contact before the other two poles.
4. Snap-fit assembling method for plug us easy and simple.
5. Six different guide locations are available.

  • Connector Type
  • Plug, Receptacle, Contact
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 3.0 A
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (DC)
  • DC 42.0 V
  • Number of Positions
  • 3, 4
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 150 V Max.
  • Locking Style
  • Snap-in lock
  • Wire Termination Method
  • Crimping
  • Cable Outer Diameter
  • 4.0 mm
  • Mating/Unmating Cycles
  • 1000, 5000
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • THT
  • Contact Plating
  • Silver
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Metal, Plastic
  • Finish on Shell
  • Tin

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.