Global icon

SD Series

Straight THT Type D-Subminiature Connectors


Features

Straight THT Type D-subminiature connectors

1. Directly mountavble vertically on PCBs
2. A wide variety of combinations available, such as soldering (HD), crimping (CD),
 and ribbon IDC termination (FD).
3. Uses insulation made from highly heat-resistant and chemical resistant
 glass-containing resin (UL94V-0)

 

 

  • Connector Type
  • Others
  • Parts
  • Spacer
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • D-sub
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 9, 15, 25, 37, 50
  • Remarks on Number of Positions
  • Contact Pitch
  • 2.74, 2.76 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Screw
  • Rated Current
  • 3.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 350.0 V
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
  • Unit, Accessory

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.