- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

SMA(R) Series Recommended
SMA Reverse Coaxial Connectors up to 26.5GHz
Features
SMA Reverse Coaxial Connector Up to 26.5GHz
1. Excellent high-frequency performance
Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
Comforming to FCC Standard (Part15 47 CFR 15.203*)
2. Small size / Light weight / Robust
3. Wide variation
Various SMA and FL conversion Adapters are available.
Assembly with FL series is available.
1. Excellent high-frequency performance
Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
Comforming to FCC Standard (Part15 47 CFR 15.203*)
2. Small size / Light weight / Robust
3. Wide variation
Various SMA and FL conversion Adapters are available.
Assembly with FL series is available.
Specifications
FUNCTION CHART- Connector Type
- Plug, Jack, Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0, 18.0, 26.5 GHz
- V.S.W.R.
- 1.3, 1.4 Max.
- Number of Positions
- Mating/Unmating Cycles
- 500, 1000
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Soldering
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- -85, 85, 90 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.