-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
TF29 Series
0.4mm Pitch/ 0.75mm Height, Single Sided Lead, Bottom Contact, Back Flip(Front Axis™ Type), FPC Connector
Features
0.4mm Pitch/ 0.75mm Height
Single Sided Lead, Bottom Contact, Back Flip(Front Axis™ Type), FPC Connector
1. Space saving
- 0.4mm Pitch , 3.0mm Mounting depth, 0.75mm Height
2. Back Flip Design (Front AxisTM Type)
- Actuator is closed when mounted on board to prevent damage during delivery
- Contact gap for FPC insertion is guaranteed regardless of actuator operation
3. High reliability
- High FPC retention force with FPC side catch design
4. User-friendly design
- Fully enclosed molded structure enables flexible PCB patterning
5. Environment compliance
- RoHS compliant, Halogen-free product*1
*1 This product satisfies halogen free requirements defined as 900 ppm maximum chlorine,
900 ppm maximum bromine, and 1500 ppm maximum total of chlorine and bromine.
- Connector Type
- Receptacle
- Mounting Pitch
- 0.4 mm
- Connector Length
- 4.6, 5.0, 6.6 mm
- Connector Height
- 0.75 mm
- Connector Width
- 3.0 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.12 mm
- Depth dimension (mm) actuator OPEN state
- 3.0 mm
- Depth dimension (mm) actuator CLOSE state
- 3.0 mm
- Actuator method
- Back
- Number of Positions
- 8, 9, 13
- Remarks on Number of Positions
- Contact Pitch
- 0.4 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
