TJ*A Series
Interface Connectors for Railway Applications
Features
Interface Connector for Railway Applications
TJ*A series interface connectors for railway car stock applications.It can be attached to 3U4HP size panels for VME rack or Compact PCI rack. PCB mount type and in-line type are available. Suitable for use with 16 to 22 AWG wire.
1. One-touch locking system
2. Lock hold slide button
3. Pressed contacts
4. Two different cable outlet options
5. Aluminium die cast cover
6. Rugged structure
7. Contact protection
8. Flexibility and options of our coding key system
Specifications
- Connector Type
- Plug, Receptacle, Contact, Others
- Parts
- Coding Key
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- 28, 41
- Remarks on Number of Positions
- Contact Pitch
- 4.5 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 2.0, 4.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0, 130.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 30.0, 130.0 V
- Rated Voltage (DC) other
- Mounting Style
- THT
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 18, 22
- Recommended Max. Wire Size (AWG)
- 16, 20
- Recommended Min. Wire Size (mm²)
- 0.3, 0.75 mm²
- Recommended Max. Wire Size (mm²)
- 0.5, 1.25 mm²
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.