Global icon

TM-DSA Series

Straight THT Type Modular Jack


Features

Straight THT Type Modular Jack
  • Connector Type
  • Receptacle, Jack
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • UL
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Opening Size
  • 6
  • Number of Positions
  • 2, 4, 6, 8, 18
  • Number of Ports
  • 1, 3
  • Metal Shields
  • No
  • Wire Termination Method
  • Mounting Style
  • Connector Orientation
  • Contact Plating
  • Gold
  • Rated Current
  • 0.1, 0.5 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 56.5 V
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
  • 200
  • Operating Temperature Max.
  • 60, 80 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.