- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
XG1 Series Not recommemded for new design
16+Gbps 0.5mm Pitch Stacking Connectors
Features
16+Gbps 0.5mm pitch Stacking Connectors
1. 0.5mm Pitch / Double-Row SMT
2. Stacking Height : 20~23mm ( 2 pieces ), 25~44mm ( 3 pieces )
3. Number of Contacts : 52 / 78 / 104 / 130 / 156 / 208 / 260pos
4. SMT Coplanarity : less than 0.1mm
5. "Transmission Blade" Variations
6. Large Self Alignment
7. Anti-Damage Structure
8. Soldering Reliability
9. Mating Length : 1.2mm
Specifications
- Connector Type
- Plug, Receptacle, Interposer
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
- Transmission Rate
- 16.0 Gbps
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 20.0, 22.0, 23.0, 30.0 mm
- Mated Height (Max.)
- 23.0, 36.0, 41.0, 43.0, 44.0 mm
- Mated Height (STEP)
- 20.0, 22.0, 23.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 38.0, 40.0, 41.0, 42.0, 43.0, 44.0 mm
- Number of Positions
- 60, 100, 200
- Remarks on Number of Positions
- Floating Design
- No
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 20
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.