Global icon

Results:44items
  • HIF3M*W

    HIF3M*W Series

    MIL Compliant Product (MIL-C-83503)

    1. MIL Compliant product, Mating compatible with HIF3 series
    2. UL Certified
    3. Mis-Insertion Prevention Mechanism
    4. Superior Usability

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.27, 22.35, 24.89, 29.97, 32.0, 37.1, 37.59, 39.6, 42.67, 44.7, 47.75, 52.3, 55.37, 57.4, 62.5, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 9.0, 26.6 mm
    • Connector Height
    • 9.0, 15.6, 26.6 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.15 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • MDF7

    MDF7 Series

    2.54mm Pitch Bottom Entry Type Connector

    1. Board to Board Size Freely Settable
    2. Integrity of Parts Mounted Surface
    3. Wide Variation
    Single-row product, double-row product, tin plated and gold plated products are lined up.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 2.54, 15.0 mm
    • Mated Height (Max.)
    • 5.5, 15.0 mm
    • Mated Height (STEP)
    • 15.0 mm
    • Number of Positions
    • 3, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 30, 34, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Tin
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
    • -35 ℃
    • Connector Type Details
  • MQ221

    MQ221 Series

    105A, Power/Signal Hybrid Plug-in Connectors

    1. Rated current up to 105A (Ambient temperature 25℃) 5pos. Power (3-phase power source + ground) / Signal hybrid plug-in connectors
    2. Compact design applicable to 3U size
    3. Floating design allows for mounting-misalignment of ±2mm in XY directions
    4. Multiple power contact points decrease heat generation due to current flow
    5. Finger protection design
    6. Long effective mating length provides sufficient design margin

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Rated Current
    • 80.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • DC 200.0 V
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
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 38.0 mm²
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
  • PS4

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
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
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
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
Results:44items