Global icon

Results:22items
  • MA18

    MA18 Series

    2mm pitch FFC socket connector developed for miniature HDD and main port connection.
    44 contacts are provided for AT bus connection.
  • PCN10

    PCN10 Series

    IEC603-2 / DIN41612 Standard Compliant Products

    1. Complies with DIN Standard
    2. Number of Positions
    3. Two-point Contact Design
    4. Wide Applications
    5. Stacking Height Variation
     

    • Connector Type
    • Header, Receptacle, Socket, Contact, Accessory
    • Parts
    • Polarizing key
    • Industry Standard
    • IEC, DIN
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (Max.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 16, 20, 32, 44, 48, 50, 64, 90, 96, 100, 128, 144
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT, Wire wrapping
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 300.0 V
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
Results:22items