Global icon

Home Series Name
Results:3items
  • GT32
    Recommended

    GT32 Series

    Shielded connector for high speed transmission / USB3.0, HDMI1.4 for network and high-speed communication

    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors
    • Connector Type
    • Contact, Header, Insulator, Others
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 1.25, 5.15, 5.2, 5.95, 7.8, 7.85, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65, 43.1 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 12.32, 12.82, 13.5, 13.7, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 34.3, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 12.3, 12.73, 13.3, 17.3, 17.75, 26.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0, 2.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • U.FL
    Recommended

    U.FL Series

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
     
    1. Mated Height (1.9mm to 2.4mm NOM)
    2. Small mounting area/ Light weight
    3. Supports high frequency up to 8G
    4. Plug compatible with ultra-fine coaxial (fluorinated resin insulated) cable
    Ø1.37, Ø1.32, Ø1.13, Ø0.95, Ø0.81 
    5. Various Accessories
    Plug insertion/extraction tools, adapter for inspection and internal wiring, and SMA, MMCX, and TNC connectors for U.FL back end connection are available.
    6. Tactile Mating
    Tactile click sensation confirms fully mated condition, assuring complete electrical and mechanical connection.
    7. Environmental Compatibility
    ◆Halogen Free Chlorine and bromine above the standard values are not used for receptacle and plug harnesses.
    *As defined by IEC61249-2-21 Br-900 ppm maximum, Cl-900 ppm maximum, Cl+Br combined-1,500 ppm maximum
    ◆ROHS2 Compatible

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 170, 180, 200, 250, 300, 350, 400, 500, 600, 700, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 05 Size, 2mm pitch Automotive Interface Connector

    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Mono-Pole Power Supply/ 2A (All-Pole Power Supply)
    5. Retainer Guarantees 40N Tensile Strength

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.6, 13.7, 14.6, 14.8, 16.32, 17.6, 17.7, 18.32, 18.52, 18.6, 19.7, 19.9, 20.8, 22.52, 23.6, 23.9, 24.8, 28.52, 29.6, 29.9, 33.6, 34.52, 35.9, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:3items