Global icon

Results:1items
  • GT50
    Recommended

    GT50 Series

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

    1 Contributes to space-saving and weight reduction
    2 High heat resistance up to 125℃
    3 Stabilizer reduces contact wear and enables high vibration resistance
    4 Robust design for cable routing that resists disconnecting
    5 User-friendly lock design

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 16
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 5.0, 6.81, 17.8, 20.81 mm
    • Connector Width
    • 7.6, 8.6 mm
    • Connector Height
    • 5.27, 5.97 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • 0.08 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.08 mm²
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:1items