Global icon

Home Series Name
Results:2items
  • GT25
    Recommended

    GT25 Series

    2.2mm Pitch

    0.64mm Terminal, Wire-to-Board Connector


    1. Saves PCB space

    (Terminal tab size 0.64mm / 2.2mm pitch)

    2. Wide pos. varieties (8, 12, 16, 20, 24, 32, 40)

    3. Strong prying force : 98N Min.

    4. 105℃ heat resistance

    5. Clear tactile click

    6. Compatible with other manufacturers’ products


     

    • Connector Type
    • Contact, Header, Housing, Others
    • Parts
    • Housing, Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 7, 8, 12, 16, 20, 24, 28, 32, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 17.65, 19.3, 22.05, 22.35, 23.7, 24.2, 26.45, 26.5, 26.75, 28.6, 32.5, 35.25, 35.55, 36.9, 37.4, 39.65, 44.05, 44.35, 45.7, 46.2, 52.85, 53.15, 54.5 mm
    • Connector Width
    • 15.9, 18.5, 19.7, 19.9, 20.0 mm
    • Connector Height
    • 9.5, 12.7, 13.0, 15.8, 18.8 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 05 Size, 2mm pitch Automotive Interface Connector

    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Mono-Pole Power Supply/ 2A (All-Pole Power Supply)
    5. Retainer Guarantees 40N Tensile Strength

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.6, 13.7, 14.6, 14.8, 16.32, 17.6, 17.7, 18.32, 18.52, 18.6, 19.7, 19.9, 20.8, 22.52, 23.6, 23.9, 24.8, 28.52, 29.6, 29.9, 33.6, 34.52, 35.9, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:2items