Global icon

Home Series Name
Results:3items
  • GT25
    Recommended

    GT25 Series

    2.2mm Pitch

    0.64mm Terminal, Wire-to-Board Connector


    1. Saves PCB space

    (Terminal tab size 0.64mm / 2.2mm pitch)

    2. Wide pos. varieties (8, 12, 16, 20, 24, 32, 40)

    3. Strong prying force : 98N Min.

    4. 105℃ heat resistance

    5. Clear tactile click

    6. Compatible with other manufacturers’ products


     

    • Connector Type
    • Contact, Header, Housing, Others
    • Parts
    • Housing, Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 7, 8, 12, 16, 20, 24, 28, 32, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 17.65, 19.3, 22.05, 22.35, 23.7, 24.2, 26.45, 26.5, 26.75, 28.6, 32.5, 35.25, 35.55, 36.9, 37.4, 39.65, 44.05, 44.35, 45.7, 46.2, 52.85, 53.15, 54.5 mm
    • Connector Width
    • 15.9, 18.5, 19.7, 19.9, 20.0 mm
    • Connector Height
    • 9.5, 12.7, 13.0, 15.8, 18.8 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
  • GT32
    Recommended

    GT32 Series

    Shielded connector for high speed transmission / USB3.0, HDMI1.4 for network and high-speed communication

    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors
    • Connector Type
    • Contact, Header, Insulator, Others
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 1.25, 5.15, 5.2, 5.95, 7.8, 7.85, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65, 43.1 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 12.32, 12.82, 13.5, 13.7, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 34.3, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 12.3, 12.73, 13.3, 17.3, 17.75, 26.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0, 2.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 05 Size, 2mm pitch Automotive Interface Connector

    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Mono-Pole Power Supply/ 2A (All-Pole Power Supply)
    5. Retainer Guarantees 40N Tensile Strength

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.6, 13.7, 14.6, 14.8, 16.32, 17.6, 17.7, 18.32, 18.52, 18.6, 19.7, 19.9, 20.8, 22.52, 23.6, 23.9, 24.8, 28.52, 29.6, 29.9, 33.6, 34.52, 35.9, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:3items