Global icon

Home Series Name
Results:9items
  • GT16G
    Recommended

    GT16G Series

    6GHz-compatible antenna connector

    1. Superior high frequency performance :V.S.W.R. is 1.5 in max (DC to 6GHz)
    2. Satisfies rigorous test conditions for automotive devices
    3. Robust lock design provides a tactile click Lock strength : 98N min
    4. Many variations
    5. RoHS compliant
    • Connector Type
    • Receptacle, Adapter, Contact, Housing, Insulator, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 200, 1000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • GT16G Plug, GT16G Jack
    • Type 2 Mating Face Connector
    • SMA Jack
    • Return Loss
  • GT17H/HN
    Recommended

    GT17H/HN Series

    High Speed Data Transmission Shielded Connector with Positive Lock
    Meeting Automotive Spec.
    2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height

     

    1.Low profile, Space saving design
    2.High speed data transmission capability up to 1Gbps, Enhanced EMI Prevention
    3.Highly reliable lock design that prevents accidental plug release
    4.Satisfies severe automotive requirements
    5.Easy plug assembly with reliable crimp contact
    6.Wide varietiesnectors.

     

    • Connector Type
    • Receptacle, Housing, Insulator, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.6, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 20.9 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.3, 13.95, 14.45, 14.5, 14.75, 15.35, 15.75, 17.0, 17.85, 18.0, 19.2, 20.7, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 12.65, 13.2, 13.6, 13.7, 14.3, 14.4, 14.5, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 22.4, 24.25 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • GT21
    Recommended

    GT21 Series

    Compact connector for coaxial cable


    1. Stable harness quality :“One-step” crimping structure of center and outer conductors provides stable harness quality. Operators can complete harnessing without touching a center conductor. Thus, a high precision of center conductor positioning can be maintained irrespective of operators’skill levels.
    2. Reduce assembly cost :“One-step” crimp termination of center and outer conductors can reduce assembly cost.
    3. Compact design: The new products are smaller than the existing GT5 series.
    4. Excellent high-frequency response characteristics: V.S.W.R is lower than 1.5 at DC~2.5GHz.
    5. The maximum coaxial cable diameter for GT21 series is Ø3.1mm. (Ø5.2mm for GT21A Series)
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT25
    Recommended

    GT25 Series

    2.2mm Pitch

    0.64mm Terminal, Wire-to-Board Connector


    1. Saves PCB space

    (Terminal tab size 0.64mm / 2.2mm pitch)

    2. Wide pos. varieties (8, 12, 16, 20, 24, 32, 40)

    3. Strong prying force : 98N Min.

    4. 105℃ heat resistance

    5. Clear tactile click

    6. Compatible with other manufacturers’ products


     

    • Connector Type
    • Contact, Header, Housing, Others
    • Parts
    • Housing, Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 7, 8, 12, 16, 20, 24, 28, 32, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 17.65, 19.3, 22.05, 22.35, 23.7, 24.2, 26.45, 26.5, 26.75, 28.6, 32.5, 35.25, 35.55, 36.9, 37.4, 39.65, 44.05, 44.35, 45.7, 46.2, 52.85, 53.15, 54.5 mm
    • Connector Width
    • 15.9, 18.5, 19.7, 19.9, 20.0 mm
    • Connector Height
    • 9.5, 12.7, 13.0, 15.8, 18.8 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
  • GT32
    Recommended

    GT32 Series

    Shielded connector for high speed transmission / USB3.0, HDMI1.4 for network and high-speed communication

    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors
    • Connector Type
    • Contact, Header, Insulator, Others
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 1.25, 5.15, 5.2, 5.95, 7.8, 7.85, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65, 43.1 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 12.32, 12.82, 13.5, 13.7, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 34.3, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 12.3, 12.73, 13.3, 17.3, 17.75, 26.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0, 2.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • GT36S
    Recommended

    GT36S Series

    Space Saving Automotive Antenna RF Connector

    1. Compact design saves space
    2. One-step crimp termination provides consistent assembly and reduces the processing time
    3. Excellent high frequency performance up to 3GHz
    4. Satisfies severe automotive requirements
    5. Applicable cable:1.5D cable equivalent
    6. RoHS, ELV compliant
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL
    Recommended

    U.FL Series

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
     
    1. Mated Height (1.9mm to 2.4mm NOM)
    2. Small mounting area/ Light weight
    3. Supports high frequency up to 8G
    4. Plug compatible with ultra-fine coaxial (fluorinated resin insulated) cable
    Ø1.37, Ø1.32, Ø1.13, Ø0.95, Ø0.81 
    5. Various Accessories
    Plug insertion/extraction tools, adapter for inspection and internal wiring, and SMA, MMCX, and TNC connectors for U.FL back end connection are available.
    6. Tactile Mating
    Tactile click sensation confirms fully mated condition, assuring complete electrical and mechanical connection.
    7. Environmental Compatibility
    ◆Halogen Free Chlorine and bromine above the standard values are not used for receptacle and plug harnesses.
    *As defined by IEC61249-2-21 Br-900 ppm maximum, Cl-900 ppm maximum, Cl+Br combined-1,500 ppm maximum
    ◆ROHS2 Compatible

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 170, 180, 200, 250, 300, 350, 400, 500, 600, 700, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 05 Size, 2mm pitch Automotive Interface Connector

    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Mono-Pole Power Supply/ 2A (All-Pole Power Supply)
    5. Retainer Guarantees 40N Tensile Strength

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.6, 13.7, 14.6, 14.8, 16.32, 17.6, 17.7, 18.32, 18.52, 18.6, 19.7, 19.9, 20.8, 22.52, 23.6, 23.9, 24.8, 28.52, 29.6, 29.9, 33.6, 34.52, 35.9, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • GT5

    GT5 Series

    In-vehcle shielding connector with twin crimp technology
    In-line, board mounted, combinations of coaxial cable with signal/power,Waterproof type.

    1. USCAR specified connector as SAE/USCAR-19
    2. Low cost cable assembly
    Highly efficient and reliable one step crimp termination "Twin Crimp TM " allows high volume production with semi-
    automatic equipment.
    3. Space-saving Design
    4. Excellent High Frequency Performance
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:9items