Global icon

Results:1items
  • ZK1
    Recommended

    ZK1 Series

    High Temperature and Vibration Resistance, 2mm Pitch, FPC to Board, Automotive Connector

    1. Compact and Light Weight
    2. Simplified Assembly for Size and Weight Reduction
    3. Withstands High Temperature and Vibration in a Compact Design
    4. Robust Center Locking Design
    5. Designed for Electric Shock Prevention
    6. Enhanced Dust Resistance with Two-Point Contact
    7. CPA (Connector Position Assurance) structurally prevents incomplete mating

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 32
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 43.2, 44.2 mm
    • Connector Width
    • 18.7, 19.2 mm
    • Connector Height
    • 9.66, 10.58 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Recommended Wire Type
    • FPC
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
Results:1items