Global icon

Results:2items
  • GT50
    Recommended

    GT50 Series

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

    1 Contributes to space-saving and weight reduction
    2 High heat resistance up to 125℃
    3 Stabilizer reduces contact wear and enables high vibration resistance
    4 Robust design for cable routing that resists disconnecting
    5 User-friendly lock design

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 6, 8, 12, 16
    • Rated Current
    • 1.5, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 5.0, 6.0, 6.81, 7.8, 8.81, 9.8, 10.81, 12.81, 13.8, 16.81, 17.8, 20.81 mm
    • Connector Width
    • 7.6, 8.6 mm
    • Connector Height
    • 5.27, 5.97 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • 0.08 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.08 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing
  • KM32A
    Recommended

    KM32A Series

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector
    1 Space-saving connector
       (Contact size 0.5mm / 2.0mm pitch)
    2 Wide Variations
       - Interface Types: Straight / Right angle
       - Single row
    3 Meets severe automotive requirements
    4 Safety design with center lock prevents incomplete mating, 
       mis-insertion and lock damage
    5 Secure stringent terminal retention and coupling sounds
    6 Unique contact design enhances vibration resistance.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 7.5, 7.85, 8.0, 8.6, 9.5, 10.0, 10.6, 11.5, 12.0, 12.6, 13.5, 14.0, 15.5, 16.0, 16.6, 19.5, 20.0, 20.6, 23.5, 24.0 mm
    • Connector Width
    • 1.3, 7.6, 9.4, 11.0 mm
    • Connector Height
    • 1.5, 6.4, 6.45, 10.45 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:2items