Global icon

Home Series Name
Results:2items
  • BM25
    Recommended

    BM25 Series

    0.7mm height FPC-to-Board Connectors up to 10Amps

    1. Low-profile design with high current power supply capability, suitable for mobile device battery connection
      - Rated current: 10A for power contact, 0.3A for signal contact
      - Stacking height: 0.7mm, Depth: 2.6mm
    2. Minimized contact resistance to facilitate power savings
    3. Multipoint contact with clipping contacts for high reliability
    4. High extraction force achieved due to multipoint lock design
    5. Original metal guide design for high robustness
    6. Wide self alignment range for smooth mating operation
    7. Integrally molded  header and receptacle to prevent solder wicking

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • 2
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 9.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • DF65
    Recommended

    DF65 Series

    [SnapBee™]

    1.7mm pitch, Low Profile Wire-to-Board Connectors for Power Supplies

    1. Enhanced contact reliability and lock structure
    2. Vertical mating provides superior handling
    3. Highly reliable contact structure
    4. Increased cable retention
    5. High current of MAX 4A (24 AWG)
    6. Solder wicking prevention
    7. Prevents Accidental unmating
    8. UL and C-UL Certified

     

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 3, 4, 5, 6, 7
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.7 mm
    • Contact Pitch
    • 1.7 mm
    • Connector Length
    • 6.13, 7.5, 7.83, 9.2, 9.53, 10.9, 11.23, 12.6, 12.93, 14.3 mm
    • Connector Width
    • 6.05, 6.1 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.25, 0.76, 1.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
Results:2items