Global icon

Results:2items
  • DF36
    Recommended

    DF36 Series

    0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

    1. Support High Density Mounting and Small- Diameter Hinge
    2. Enhanced Shield Performance
    3. Clickable and Secure Locking Design
    4. Reliable Contact Design
    5. Solder Wicking Prevention
    6. Robust Plug Design
    7. RoHS2, Halogen-free Compliant

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 15, 20, 25, 30, 40, 45, 50
    • Rated Current
    • 0.25 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.4 mm
    • Contact Pitch
    • 0.4 mm
    • Connector Length
    • 9.66, 11.4, 11.66, 12.6, 13.66, 14.6, 15.66, 16.6, 19.66, 20.6, 21.66, 22.6, 23.66, 24.6 mm
    • Connector Width
    • 2.8, 4.4 mm
    • Connector Height
    • 1.2, 1.21, 1.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.3, 1.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 42
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF80
    Recommended

    DF80 Series

    0.5mm Pitch Vertical Mating Connectors for Thin Wire Coaxial Cable

    1. Supports high speed connections
    2. Maximizes space
    3. Excellent mating operation
    4. Reliable contact structure
    5. Shield performance enhancement
    6. Durable plug structure
    7. Secure locking system with a clear tactile click
    8. Structure supports a pull tab
    9. Halogen-free and RoHS compliant

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 18.4, 20.94, 21.0, 23.4, 26.0, 28.4, 31.0 mm
    • Connector Width
    • 5.0, 5.1 mm
    • Connector Height
    • 1.65, 1.69 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 500
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.05, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:2items