Global icon

Home Series Name
Results:1items
  • BM28

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Power & signal hybrid connector is suitable for power line connection in various applications
    2. Space saving: 0.35mm pitch, 1.7mm depth, 0.6mm height
    3. Rated current: 5A for power, 0.3A max. for signal. Power + signal hybrid connector
    4. Metal covered guidance ribs enhance the robustness
    5. Supports USB4 Gen2 (10Gbps) transmission
    6. Highly reliable 2-point contact structure
    7. Guidance ribs for 0.3mm self-alignment range
    8. Wide variety of cores

    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1, USB4.0
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
Results:1items