Global icon

Results:1items
  • X.FL
    Recommended

    X.FL Series

    0.94mm or 1.2mm Mated Height
    Low-Profile, Lightweight and Compact SMT Coaxial Connectors

    1. Space- saving Design
    2. PCB Mounting Space3. 4m㎡
    3. RF Performance (up to 12GHz)
    4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables
    5. Supports Automatic Mounting
    6. Easy and Good Mating
    7. Halogen-Free and RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA, X.FL
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 65, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 230, 240, 250, 262, 265, 280, 295, 300, 400, 500, 600, 700, 800, 900, 1000, 2000, 3500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray, Grey, Brown
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack, X.FL
    • Type 2 Mating Face Connector
    • X.FL_Jack, X.FL_Plug, ML51
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
Results:1items