Global icon

Results:5items
  • QR/P

    QR/P Series

    Rectangular, High Pin Count, Rack and Panel Crimp Connector

    1. Margin in the effective mating length due to the plug-in design.
    2. The males and female housings use the same contacts for a reduction in part procurement and management.
    3. Floating bushing enables a floating design.
    4. UL, CSA, TÜV certified.

    • Connector Type
    • Contact, Housing
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 7.0, 10.0, 13.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 16, 24
    • Recommended Max. Wire Size (AWG)
    • 14, 18
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • QR/P1

    QR/P1 Series

    Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

    1. The coupling mechanism assures stable and reliable contact pressure through point and blade contact.
    2. Compact contact due to separate power contacts and signal contacts.
    3. The Guide Pin is made of steel nickel plated to be strong enough against accidental coupling shock.
    4. The mount of a receptacle housing is done through Floating Bushes.

    • Connector Type
    • Contact, Housing
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 8, 12, 16, 24, 32
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 13.0 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • AC 125.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 16, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 18, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 1.767, 8.042 mm²
    • Recommended Max. Wire Size (mm²)
    • 3.801, 10.178 mm²
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • QR/P4

    QR/P4 Series

    Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

    1. The plug-in design enables a large effective mating length.
    2. The guide pin and housing are molded into one piece for space-saving.
    3. Use of stepped screws enables a floating design.
    4. UL, CSA, TÜV certified.

    • Connector Type
    • Others, Housing
    • Parts
    • Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 8, 12, 16, 24, 32, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Rated Current
    • 3.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • AC 250.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • QR/P6

    QR/P6 Series

    Rectangular Miniature Multi-contact Rack/Panel Crimp Connectors

    1. Offers smooth insertion/extraction and stable contact pressure through point-blade contact, and has ample
    allowance for the deviations in contact length specific to plug-in connection.
    2. Miniaturized by separating power contacts from signal contacts.
    3. Signal contacts in the housing are located in pitches of 2.54mm.
    4. Miniaturized using guide pins integral with the insulator.
    5. Ensures smooth insertion and extraction, and designed to be fixed with stepped screws on a panel or rack.
    6. The female housing is designed to allow the contact part of the female terminal to be below the mating surface, meeting the Finger Test Requirements (complying with UL 1950)
    7. The connectors of the series have passed UL, CSA and TÜV standard.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 6, 12, 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.54 mm
    • Contact Plating
    • Locking Style
    • Rated Current
    • 10.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 120.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 14
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • QR/P8

    QR/P8 Series

    Ultra-small Rectangular Multi-electrode solderless Connectors for Rack and Panel Applications

    1. The connector of this series is about 20% smaller in length than of the QR/P4 Series with the same number of electrodes.
    2. Two pairs of electrodes on two sides have a pitch of 5.3 mm at the reinforcement of the housing guide pins.
    3. Wires of AWG #20 - 28 can be connected with the two pairs of terminals on the two sides, while wires of AWG #24 - 28 can be connectord with the terminals for signals.
    4. The pins give stable contact pressure because of their point contact with the receptacle blades.
    5. The guide pins and the housing body are molded as one piece to achieve a smaller connector size.
    6. Since the connectors are mounted on racks or panels with stepped screws, connection and disconnection can be done easily.
    7. The connectors of this series have passed UL, CSA and TÜV standards.
    • Connector Type
    • Contact, Housing
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 8, 12, 20
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:5items