Global icon

Results:1items
  • DM3N
    Recommended

    DM3N Series

    Push-Push Type, Ultra Low Profile, microSD™ Card Connector
    *Please contact our sales representative prior to your study for adopting the products to in-vehicle devices.

    1. Low profile 1.15mm height
    2. Anti incorrect card insertion design
    3. Excellent card capturing mechanism
    4. Nano SIM card jam prevention design
    5. Card detection switch detects card when inserted

    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • IEC
    • Recommended Card Type
    • microSD Card
    • Mounting Side
    • Standard on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Right
    • Connector Height
    • 1.15 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-push
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 8
    • Mounting Pitch
    • Contact Pitch
    • 1.1 mm
    • Rated Voltage (AC)
    • AC 10.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
Results:1items