Global icon

Home Series Name
Results:6items
  • HR10
    Recommended

    HR10 Series

    High performance, compact circular connectors

    1. Simple, yet highly reliable design for compact, high density applications
    2. Extremely easy mating/unmating operations

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Number of Positions
    • 1, 4, 5, 6, 10, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 1 Coaxial contact + 10Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67
    • Contact Resistance
    • Withstanding Voltage
    • 250, 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • HR30
    Recommended

    HR30 Series

    Compact Waterproof Plastic Connectors

    1. Small-size with low profile
    2. Waterproof construction
    3. Push/pull lock
    4. Light weight
    5. Clamp design
    6. Easy mating operation
    7. Mis-insertion prevention
    8. Mating mark
    9. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0 A
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Number of Positions
    • 3, 6, 10, 12
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • 5.0, 15.0, 30.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Friction, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 3.9, 4.6, 6.6 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • IX
    Recommended

    IX Series

    [ix Industrial ™] Conforming to IEC Standard The Next-Generation Ethernet Connector for Industrial Equipment

    Multi-purpose small-sized I/O connector for industrial machinery.
    Conforms to IEC Standard IEC 61076-3-124
    Compact size, robust and supports high speed.
    High EMC resistance.

    1. Contributes to size reduction
    2. Single action lock design
    3. Robust design resistant to prying forces
    4. High EMC Resistance
    5. High Data Rate Transmission
    6. PIP (Pin-In-Paste) mounting 

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 60.0 V
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 25, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • LF
    Recommended

    LF Series

    Compact, Waterproof Shielded Connectors

    1. Ease of shielded termination and connector assembly
    2. Protects against water and dust
    3. Simplified assembly procedure
    4. Bayonet lock
    5. Safety standard certified
    6. High current rating capacity

    Patent TW I314798

    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 4Pin*10A + 7Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • HR25A

    HR25A Series

    Miniature Push-Pull Circular Connectors

    1. Small size – high density
    2. Simple push-in/ pull-out mating / un-mating
    3. Several mounting number of positions, styles and terminations
    4. Metal shells
    5. RoHS compliant

  • HR34B

    HR34B Series

    Push-on Bayonet Lock Miniature Waterproof Connector

    1. Water and dust protection
    2. Easy and precise mating
    3. Multi-directional cable exit
    4. Safty standards
    5. Wide variation

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
Results:6items