Global icon

Results:1items
  • FX26
    Recommended

    FX26 Series

    [FunctionMAX™]
    140℃ Heat and Vibration Resistant Board-to-Board Floating Connector

    1. Vibration Resistance
    2. Heat Resistance up to 140℃
    3. Board Misalignment Absorption
     ・X and Y Directions : ±0.7mm Floating Range
     ・Z Direction : ±0.75mm Effective Mating Length
    4. Contact Pitch : 1mm
    5. Connection Type : Stacking
      Height : 15mm/18mm/20mm/23mm/25mm
    6. Pin Count Variations : 20/30/40/50/60
    7. Rated Current : 0.5A/pin
    8. Pick and Place Mounting
    9. Excellent mating performance with large guide post

    Received "CES 2020 Innovation Awards" in Vehicle Intelligence & Transportation category. 

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.0 mm
    • Mounting Pitch
    • 1.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 18.0, 20.0, 23.0 mm
    • Mated Height (Max.)
    • 15.0, 18.0, 20.0, 23.0, 25.0 mm
    • Mated Height (STEP)
    • 15.0, 18.0, 20.0, 23.0, 25.0 mm
    • Number of Positions
    • 20, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 125.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 140 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Connector Type Details
Results:1items