Global icon

Home Series Name
Results:2items
  • HVH-280
    Recommended

    HVH-280 Series

    High Current Power Connector for Internal Automotive Connection,Heat Resistant up to 125℃


    1. Rated Current : 30A, Rated Voltage : 600V AC/DC

    2. High Heat Resistance

    3. High Reliability 3-Point Contact Design

    4. High Vibration Resistance

    5. Lock Designed for Easy Operation

    6. Clear Tactile Click and Stable Connection

    7. Crimp Terminal Insertion Ensured

    8. Prevents Mis-Insertion

    • Connector Type
    • Socket, Header, Accessory
    • Parts
    • Housing, Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 6.5 mm
    • Contact Pitch
    • 6.5 mm
    • Connector Length
    • 13.55, 20.05, 21.2, 27.7 mm
    • Connector Width
    • 20.85, 22.3 mm
    • Connector Height
    • 12.69, 13.6 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Dark gray
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • ZE064W
    Recommended

    ZE064W Series

    Small and Waterproof Connector for Automotive Interface


    1. Small Size (0.64mm terminal, 2.2mm pitch)

     Space-saving design contributes to device size reduction.

    2. High Vibration Resistance

     The female crimp terminal design includes a doublelayer spring, 3-point contact and 3 serrations in order to surpass the intense vibration requirements for devices mounted in the engine room.

    3. High Heat Resistance

     Can be used at a temperature of 125℃.

    4. Waterproof (IP67/IP69K)

     Hirose's original waterproof design is compliant with IP67/IP69K when mated. With waterproof performance that withstands high pressure washing, ZE064W is suitable for use as an interface connector for automotive and industrial applications used in harsh environments.

    5. Rated Current

     5A (mono-pole power supply) / 2A (Full power supply)

    6. Mating Keys

     Prevents mis-mating when using multiple connectors.

    7. Retainer

     The retainer prevents incomplete terminal insertion and has high contact reliability during cable routing.

    • Connector Type
    • Contact, Housing, Accessory
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67, 69K
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 30
    • Number of Positions
    • 14, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.2 mm
    • Contact Plating
    • Tin
    • Locking Style
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (DC)
    • DC 60.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
Results:2items