Global icon

Results:1items
  • GT5

    GT5 Series

    Connector for Automotive Antennas Supporting 2GHz

    1. One-Step Crimping for Both Internal & External Conductors
    2. Excellent High Frequency Performance : up to 2GHz
    3. Diverse Product Variation

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Accessory, Retainer, Housing
Results:1items