Global icon

Results:2items
  • FX23L
    Recommended

    FX23L Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance
     

    FX23LH

    125℃, Floating Board-to-Board Connector with Power Contacts
    1  Floating range: ±0.6mm in X and Y directions
    2  High speed transmission capability
        Supports PCIe Gen.4 (16Gbps)
    3  Supports 125℃ to meet automotive specs.
    4  SMT mounting increases flexibility in component placement
    5  Compatible Mating with FX23/FX23L

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (Max.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 12.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • PCN10

    PCN10 Series

    IEC603-2 / DIN41612 Standard Compliant Products

    1. Complies with DIN Standard
    2. Number of Positions
    3. Two-point Contact Design
    4. Wide Applications
    5. Stacking Height Variation
     

    • Connector Type
    • Header, Receptacle, Socket, Contact, Accessory
    • Parts
    • Polarizing key
    • Industry Standard
    • IEC, DIN
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (Max.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 16, 20, 32, 44, 48, 50, 64, 90, 96, 100, 128
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:2items