Global icon

Results:1items
  • BH12
    Recommended

    BH12 Series

    20A Current, Compact, Waterproof, Signal and Power Hybrid Connector

    1. High current capacity and 14 AWG compatibility with compact size Power 20Ax2pos., Signal 1A
    2. Both front and rear mount types available
    3. IPX6/IPX7 Waterproof
    4. Easy cable assembly
    5. Design prevents damage to lock
    6. Light weight

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 20.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • DC 42.0 V
    • Number of Positions
    • 3, 4
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 600 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
Results:1items