Global icon

Home Series Name
Results:2items
  • FH28K
    Recommended

    FH28K Series

    0.5mm pitch, 2.55mmheight,Heat resistance 125℃, Connectors for FPC/FFC

    1. Satisfies severe automotive requirements : Heat resistance 125℃
    2. Firm & clear tactile click to confirm lock completion
    3. Robust lock design preventing actuator coming off
    4. FPC tabs allow high connection reliability
    5. High FPC retention force
    6. User-friendly: Improved FPC insertion and 0.3mm FPC/FFC thickness
    7. RoHS compliant, Halogen-free product

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 18.9, 19.9, 24.9, 27.4, 29.9, 32.4, 34.9, 36.9, 38.9, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 7.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 10, 15, 20, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH34
    Recommended

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    With the 1.0mm above the board and width of 3.8mm the connectors are used in space saving applications.
    2. FH34SRJ : Increased FPC/FFC retention force
    As compared with existing similar construction connectors :
    * In horizontal direction : Approximately 2.6 times higher
    * In vertical direction : Approximately 2 times higher
    3. FH34D : Mechanical lock type
    FPC/FFC retention force can be further enhanced by the mechanism of lock contacts.
    * In horizontal direction : Approximately 2.5N higher than FH34SRJ
    4. Unique Back-Flip rotating actuator
    The rotating actuator opens from the back of the connector, assuring reliable electrical and mechanical
    connection.
    5. Easy FPC insertion and reliable electrical connection
    Proven Flip Lock actuator allows easy insertion of FPC and provides a tactile sensation when fully closed,
    confirming complete electrical and mechanical connection.
    6. Delivered with the actuator open
    FPC/FPC can be immediately inserted without the need for the opening of the actuator.
    7. Accepts standard FPC thickness
    0.3mm thick standard Flexible Printed Circuit (FPC) can be used. This is the only ultra-low profile ZIF
    connector using standard FPC.
    8. Conductive traces on the PCB can run under the connector
    No exposed contacts on the bottom of the connector.
    9. Halogen-free*
    *As defined by IEC61249-2-21
    Br-900ppm maximum, Cl-900ppm maximum,
    Cl + Br combined-1,500ppm maximum
    10. Board placement with automatic equipment
    Flat upper surface and tape and reel packaging facilitate vacuum pick-up and placement.
    Standard reel packaging contains 5000 connectors.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
Results:2items