Global icon

Results:2items
  • MQ221

    MQ221 Series

    105A, Power/Signal Hybrid Plug-in Connectors

    1. Rated current up to 105A (Ambient temperature 25℃) 5pos. Power (3-phase power source + ground) / Signal hybrid plug-in connectors
    2. Compact design applicable to 3U size
    3. Floating design allows for mounting-misalignment of ±2mm in XY directions
    4. Multiple power contact points decrease heat generation due to current flow
    5. Finger protection design
    6. Long effective mating length provides sufficient design margin

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Rated Current
    • 80.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • DC 200.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 4
    • Recommended Max. Wire Size (AWG)
    • 2
    • Recommended Min. Wire Size (mm²)
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 38.0 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • PS4

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 50
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:2items