Global icon

Results:2items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 40.0, 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 44.72, 49.52, 49.72, 52.84, 59.68, 59.88, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Cover case
  • EF2

    EF2 Series

    [ZERO SCREW™] Up to 500A ZERO SCREW Terminal Block (JIS C8201-7-1)

    1. Quick and secure, one action positive lock design
    2. Easy operation simplifies maintenance especially in narrow and dimly lit places
    3. Easy connection with standard ring terminals
    4. Highly reliable connection with unique contact spring design
    5. Wide variety of cable sizes and currents supported
    6. Easy crimping termination with commercially available JIS crimp tools
    7. UL and TÜV acquisition

    • Connector Type
    • Others
    • Parts
    • end plate
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 40.0, 70.0, 175.0, 240.0, 310.0, 400.0, 500.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0, 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0, 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • Locking Style
    • Spring
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • Metal Shields
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
Results:2items