Global icon

Home Series Name
Results:3items
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85mm Height, 0 to 11GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from 0 to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 1000000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 1.37 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • White, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL
    Recommended

    U.FL Series

    1.9mm to 2.4mm Mated Height,
    Light Weight SMT Micro Coaxial Connector

     
    1. Space- Saving Design
    2. Solderless Connection Type Available *U.FL(A)
    3. RF Performance (up to 18GHz)
    4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
    5. Supports Automatic Mounting
    6. Clear, Tactile Lock
    7. Halogen- Free and RoHS2 Compliant
    8. Harnessable with SMA, MMCX and TNC on One Side

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL-K
    Recommended

    U.FL-K Series

    2.5mm Mated Height Max. Micro Coaxial Connector

    1 Low profile RF connector (Mated height : 2.5mm Max.)
    2 Gold plating for corrosion resistance
    3 Clear tactile click improves operability
    4 Improved peeling strength using 4 ground contacts
    5 Excellent high frequency performance - V.S.W.R. : 1.6 Max. (DC to 8GHz)
    6 Pick & place mounting
    7 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:3items